Schneider-Electric
 
ABFC20R200 picture- web-product-data-sheet
ABFC20R200
rolled ribbon cable - 20 m - for Advantys Telefast ABE7
Telemecanique
Characteristics
Main
Range of product Advantys Telefast ABE7
Accessory / separate part designation Rolled ribbon cable
Accessory / separate part type Connection cable
Accessory / separate part category Connection accessories
Quantity per set Set of 1
Complementary
Cable length 20 m
Wire section 0.08 mm²
Total number of wires 20
AWG gauge AWG 28
Net weight 1.31 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 28.0 cm
Package 1 Length 28.0 cm
Package 1 Weight 1.303 kg
Unit Type of Package 2 S04
Number of Units in Package 2 7
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 10.118 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months