Schneider-Electric
 
ABFH16H300 picture- web-product-data-sheet
ABFH16H300
connecting cable - Advantys Telefast - 3 m - for Siemens S7
Telemecanique
Characteristics
Main
Accessory / separate part destination Siemens S7 PLC I/O module
Range of product Advantys Telefast
Accessory / separate part category Connection accessories
Accessory / separate part type Connection cable
Accessory / separate part designation Connecting cable
Number of channels 8
Complementary
Product compatibility S7300
S7400
Cable length 3 m
Type of signal 0.5 A output
Electrical connection 1 connector HE10, 10 ways for PLC side
1 connector HE10, 20 ways for Telefast end
AWG gauge AWG 26
Wire section 0.13 mm²
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 20.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 281 g
Contractual warranty
Warranty 18 months