This Application will be decommissioned as of January 7th 2025

ABFH20H300 |
Schneider-Electric
 
ABFH20H300 picture- web-product-data-sheet
ABFH20H300
rolled ribbon cable - 3 m - for Modicon Premium
Telemecanique
Characteristics
Main
Range of product TSX Micro
Premium
Modicon
Accessory / separate part designation Rolled ribbon cable
Accessory / separate part type Connecting cable
Accessory / separate part category Connection accessories
Accessory / separate part destination Modicon Premium PLC
Complementary
Product compatibility DMZ..DTK
DEY..16FK
DSZ..T2K
DSY..T2K
DEZ..D2K
DEY..D2K
Cable length 3 m
Cable function Discrete I/O
Electrical connection 1 connector HE10, 20 ways for PLC side
1 connector HE10, 20 ways for Telefast end
Wire section 0.09 mm²
AWG gauge AWG 28
Net weight 0.21 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 18.500 cm
Package 1 Length 22.500 cm
Package 1 Weight 191.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.224 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months