Schneider-Electric
 
ABFM04S201 picture- web-product-data-sheet
ABFM04S201
cabled connector - 2 m - for 140ACO02000 Modicon Quantum
Telemecanique
Characteristics
Main
Range of product Modicon Quantum
Accessory / separate part designation Cabled connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modicon Quantum PLC
Number of channels 4
Complementary
Product compatibility 140ACO02000
Cable length 2 m
Type of signal Analogue output
Electrical connection 1 connector
Connector type SUB-D
Number of ways 25 ways
Wire section 0.22 mm²
AWG gauge AWG 24
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 24.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 426.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.195 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months