|
|
|
ABFM16H300
cabled connector - 3 m -relay I/O - for Modicon Quantum
|
|
|
Main
Range of product
|
Modicon Quantum
|
Accessory / separate part designation
|
Cabled connector
|
Accessory / separate part type
|
Connector
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part destination
|
Modicon Quantum PLC
|
Number of channels
|
16
|
Complementary
Product compatibility
|
984A120 Compact
|
Cable length
|
3 m
|
Type of signal
|
Relay I/O
|
Electrical connection
|
1 connector
|
Connector type
|
HE10
|
Number of ways
|
14 ways
|
Wire section
|
0.324 mm²
|
AWG gauge
|
AWG 22
|
Net weight
|
0.55 kg
|
Contractual warranty
|
|