Schneider-Electric
 
ABFM32H301 picture- web-product-data-sheet
ABFM32H301
cabled connector - 3 m - for Modicon Quantum
Telemecanique
Characteristics
Main
Range of product Modicon Quantum
Accessory / separate part designation Cabled connector
Accessory / separate part type Connector
Accessory / separate part category Connection accessories
Accessory / separate part destination Modicon Quantum PLC
Number of channels 32
Complementary
Cable length 3 m
Type of signal 0.5 A output
Electrical connection 2 connectors + external supply
Connector type HE10
Number of ways 20 ways
Wire section 0.324 mm²
AWG gauge AWG 22
Channel splitting 2 x 16
Net weight 1.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.800 cm
Package 1 Width 28.000 cm
Package 1 Length 20.500 cm
Package 1 Weight 1.223 kg
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 11.036 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months