Schneider-Electric
ABFS25S301 picture- web-product-data-sheet
ABFS25S301
connection cable - Advantys Telefast - 3 m - for TSX
Telemecanique
Main
Range of product Advantys Telefast
Accessory / separate part designation Connection cable
Accessory / separate part type Connection cable
Accessory / separate part category Connection accessories
Accessory / separate part destination TSX PLC
Connector destination Telefast end
PLC side
Number of channels 16
Complementary
Product compatibility TSXAEM1613
Type of signal Analogue
Cable length 3 m
Cable cross section 0.22 mm²
AWG gauge AWG 24
Electrical connection 1 connector
Connector type SUB-D
Number of ways 25 ways
Net weight 0.62 kg
Contractual warranty
Warranty 18 months