This Application will be decommissioned as of January 7th 2025

ABFY25S200 |
Schneider-Electric
 
ABFY25S200 picture- web-product-data-sheet
ABFY25S200
connection cable - Advantys Telefast - 2 m - for TSXASY410
Telemecanique
Characteristics
Main
Range of product Advantys Telefast
Accessory / separate part designation Cabled connector
Accessory / separate part type Connection cable
Accessory / separate part category Connection accessories
Accessory / separate part destination TSX PLC
Number of channels 4
Complementary
Product compatibility TSXASY410
Cable length 2 m
Cable function Analogue/digital ABA6AD
AWG gauge AWG 24
Electrical connection 1 connector
Connector type SUB-D
Number of ways 25 ways
Wire section 0.205 mm²
Net weight 0.56 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 21.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 454.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.78 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months