This Application will be decommissioned as of January 7th 2025

ABL1A02 |
Schneider-Electric
 
ABL1A02 picture- web-product-data-sheet
ABL1A02
mounting plate for 35 mm rail - for regulated switch mode power supply
Telemecanique
Characteristics
Main
Range of product Phaseo
Product or component type Mounting plate
Accessory / separate part type Plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility ABL1REM24025
ABL1RPM24100
ABL1RPM12083
ABL1REM24042
ABL1RPM24062
ABL1REM24062
ABL1RPM24042
ABL1REM24100
ABL1REM12050
Accessory / separate part destination Power supply
Quantity per set Set of 5
Complementary
Mounting mode Clip-on
Mounting support 35 mm symmetrical rail
Net weight 0.035 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.991 cm
Package 1 Width 3.8 cm
Package 1 Length 5.516 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 250
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.141 kg
Unit Type of Package 3 BB1
Number of Units in Package 3 5
Package 3 Height 3.04 cm
Package 3 Width 4.15 cm
Package 3 Length 5.83 cm
Package 3 Weight 151.0 g
Offer Sustainability
SCIP Number Fe64e454-324e-4d95-961c-5ccceb461cf0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months