|
|
|
ABL1REM24062
regulated SMPS, single phase, 100..240 V input, 24 V output, 150 W
|
|
|
|
|
End of Commercialization NOV 18, 2020
|
|
|
|
|
Main
Range of product
|
Phaseo Dedicated
|
Product or component type
|
Power supply
|
Power supply type
|
Regulated switch mode
|
Rated power in W
|
150 W
|
Main Input Voltage
|
100...120 V AC single phase
200...240 V AC single phase
180...370 V DC
|
Output voltage
|
24 V DC
|
Power supply output current
|
6.2 A
|
Operating position
|
Any position
|
Vibration resistance
|
2 gn (f= 9…150 Hz) conforming to EN/IEC 61131-2
3.5 mm (f= 5…9 Hz) conforming to EN/IEC 61131-2
|
Name of test
|
Conducted interference conforming to EN 61000-4-8 level 4
Electrostatic discharges conforming to EN/IEC 61000-4-2 level 3
Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Conducted/radiated emissions conforming to EN 55022 class B
Conducted/radiated emissions conforming to EN/IEC 55011
Emission conforming to EN/IEC 61000-6-3
Primary outage conforming to IEC 61000-4-11
Surge conforming to EN/IEC 61000-4-5
|
Complementary
Input voltage limits
|
170...264 V
85...132 V
|
Network frequency
|
47...63 Hz
|
Inrush current
|
50 A at 115 V AC
100 A at 230 V AC
|
Cos phi
|
0.65
|
Efficiency
|
80 %
|
Power dissipation in W
|
37.5 W
|
Current consumption
|
5 A at 100 V
2.5 A at 240 V
|
Input protection type
|
Integrated fuse (not interchangeable)
|
Output voltage limits
|
21.6...26.4 V
|
Line and load regulation
|
+/- 3 %
|
Holding time
|
>= 10 ms at 100 V
>= 40 ms at 240 V
|
Output protection type
|
Against overload, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: tripping if U > 1.25 x Un
Against short-circuits, protection technology: automatic reset
Thermal
|
Connections - terminals
|
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
For input connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12
For output connection: screw type terminals, connection capacity: 4 x 4 mm² AWG 12
|
Marking
|
CE
|
Mounting support
|
Reversible mounting bracket
Panel
|
Operating altitude
|
2000 m
|
Output coupling
|
Series
Parallel
|
Overvoltage category
|
II
|
Meantime between failure [MTBF]
|
100000 h at 40 °C
|
Status LED
|
1 LED (green) output voltage
|
Net weight
|
0.73 kg
|
Environment
Product certifications
|
TUV 60950-1
KC
RCM
cCSAus
CSA 22-2 No 60950-1
EAC
UL 508
|
Environmental characteristic
|
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950-1
Safety conforming to SELV
|
IP degree of protection
|
IP20 conforming to EN/IEC 60950
|
Ambient air temperature for operation
|
0…45 °C (without derating)
45…60 °C (with derating factor)
|
Ambient air temperature for storage
|
-25…85 °C
|
Relative humidity
|
20…90 %
|
Overvoltage category
|
Class I conforming to VDE 0106-1
|
Pollution degree
|
2
|
Dielectric strength
|
1500 V between input and ground
3000 V between input and output
500 V between output and ground
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.8 cm
|
Package 1 Width
|
12 cm
|
Package 1 Length
|
23.5 cm
|
Package 1 Weight
|
879 g
|
Offer Sustainability
SCIP Number
|
Fe64e454-324e-4d95-961c-5ccceb461cf0
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|