This Application will be decommissioned as of January 7th 2025

ABL2K01 |
Schneider-Electric
 
ABL2K01 picture- web-product-data-sheet
ABL2K01
reversible mounting bracket - for regulated switch mode power supply
Schneider Electric
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Mounting bracket
Accessory / separate part type Bracket
Accessory / separate part category Mounting and fixing accessories
Product compatibility ABL2REM24085K
ABL2REM24150K
ABL2REM24100K
Accessory / separate part destination Mounting on the back of cabinet of power supply
Quantity per set Set of 40
Complementary
Mounting support Reversible mounting bracket
Net weight 0.003 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 2.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 130.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 1280
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 12.160 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No