Schneider-Electric
 
ABL2K03B picture- web-product-data-sheet
ABL2K03B
Phaseo ABL2...K - mounting accessory, for big L type install
Schneider Electric
Characteristics
Main
Range of product Easy Modicon ABL2
Product or component type Mounting plate
Accessory / separate part type L type
Accessory / separate part category Mounting and fixing accessories
Product compatibility ABL2REM24100K
ABL2REM24150K
ABL2REM24085K
Accessory / separate part destination Power supply
Quantity per set Set of 1
Complementary
Product weight 0.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.500 cm
Package 1 Length 19.500 cm
Package 1 Weight 121.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.266 kg
Unit Type of Package 3 P06
Number of Units in Package 3 400
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 60.256 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No