Schneider-Electric
 
ABL6AM00 picture- web-product-data-sheet
ABL6AM00
plate for mounting on symmetrical DIN rail, Phaseo ABT7 ABL6, for voltage transformer, size 1
Telemecanique
Characteristics
Main
Range of product Phaseo
Accessory / separate part type Plate for mounting on rail
Accessory / separate part category Mounting and fixing accessories
Quantity per set Set of 5
Complementary
Accessory / separate part destination Transformer: ABL6TS 25 VA
Product mounting 35 mm symmetrical DIN rail
Height 70 mm
Width 68 mm
Net weight 0.045 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 6.7 cm
Package 1 Length 7.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 48
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.812 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months