Schneider-Electric
 
ABL6AM04 picture- web-product-data-sheet
ABL6AM04
plate for mounting on Omega Phaseo ABT7 ABL6, DIN rail, for voltage transformer size 4
Telemecanique
Characteristics
Main
Range of product Phaseo
Accessory / separate part type Plate for mounting on rail
Accessory / separate part category Mounting and fixing accessories
Quantity per set Set of 4
Complementary
Accessory / separate part destination Transformer: ABT7ESM 160 VA
Product mounting 35 mm symmetrical DIN rail
Height 96 mm
Width 91 mm
Net weight 0.085 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 9.2 cm
Package 1 Length 9.7 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 48
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.137 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months