This Application will be decommissioned as of January 7th 2025

ABL6TS250B |
Schneider-Electric
 
ABL6TS250B picture- web-product-data-sheet
ABL6TS250B
voltage transformer - 230..400 V - 1 x 24 V - 2500 VA
Telemecanique
Characteristics
Main
Range of product Modicon Transformer Optimized
Product or component type Safety and isolation transformer
Rated power in VA 2500 VA
Input voltage 230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
Output voltage 24 V AC
Secondary winding Single
Protective cover Without
Ambient air temperature for operation -20…50 °C
Complementary
Input voltage limits 207...253 V
360...440 V
Network frequency limits 47…63 Hz
Input voltage tolerance +/- 15 V
Efficiency 96 %
Power dissipation in W 104.2 W
Output sustained overvoltage 2 % (no load, hot state)
Maximum voltage drop at rated load 0.5 %
No load losses 23.4 W
Short-circuit voltage 0,0285
Output protection type Against overload, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against overvoltage, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against short-circuits, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Connections - terminals For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For input connection: screw type terminals, connection capacity: 8 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 2 x 35 mm² AWG 2
Marking CE
Fixing mode By 4 screws diameter: 10 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 10 mm on vertical panel, operating position: vertical
By 4 screws diameter: 10 mm on horizontal panel with derating to 90 %
Operating altitude 3000 m
Electrical insulation class Class B
Width 196.0 mm
Height 147.0 mm
Depth 340.0 mm
Net weight 26.50 kg
Environment
Product certifications EAC
UR
DNV-GL
Standards UL 506
IP degree of protection IP20
Environmental characteristic EMC conforming to IEC 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
Protective treatment TC
Ambient air temperature for storage -40…80 °C
Overvoltage category Class I conforming to VDE 0106-1
Dielectric strength 2000 V between winding and ground
4000 V between primary and secondary
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 57 cm
Package 1 Width 60 cm
Package 1 Length 80 cm
Package 1 Weight 37.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 93c35204-c30d-4a1c-be25-b7657ea12b91
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months