This Application will be decommissioned as of January 7th 2025

ABL7RM24025 |
Schneider-Electric
 
ABL7RM24025 picture- web-product-data-sheet
ABL7RM24025
Regulated switch power supply, modicon power supply, with auto reset, 1 or 2 phase, 100...240V AC, 24V, 2.5A
Telemecanique
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
Rated power in W 60 W
Output voltage 24 V DC
Power supply output current 2.5 A
Anti-harmonic filter Low frequency harmonic currents
Complementary
Input voltage limits 85...264 V AC
Input protection type Integrated fuse (not interchangeable)
Inrush current 90 A
Power factor 0.5 at 24 V DC
Efficiency 84 %
Output voltage adjustment 22.2...28.8 V adjustable
Power dissipation in W 11.4 W
Current consumption 0.7 A 240 V AC
Provided equipment Power factor correction filter conforming to IEC 61000-3-2
Residual ripple 200 mV
Output protection type Against undervoltage, protection technology: tripping if U < 19 V
Against short-circuits
Connections - terminals Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 4 x 0.14...4 x 2.5 mm², (AWG 26...AWG 14) for output connection
Status LED 1 LED (green) output voltage
Depth 59 mm
Height 100 mm
Width 74 mm
Net weight 0.255 kg
Output coupling Series
Parallel
Marking CE
Mounting support 35 x 7.5 mm symmetrical DIN rail
Panel 2 screws, diameter : 4 mm
35 x 15 mm symmetrical DIN rail
Operating position Vertical
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3000 V with between input and output
Environment
Standards CSA C22.2 No 60950-1
UL 508
EN/IEC 62368-1
Product certifications EAC
CULus 508
TUV 60950-1
RCM
KC
Environmental characteristic EMC conforming to EN 55022 class B
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
EMC conforming to EN/IEC 61204-3
Safety conforming to IEC 60950-1
Operating altitude 2000 m
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -25…55 °C without derating mounting position A < 2000 m
55…70 °C with derating factor mounting position A < 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.8 cm
Package 1 Width 8.3 cm
Package 1 Length 10.8 cm
Package 1 Weight 318 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months