This Application will be decommissioned as of January 7th 2025

ABL7RP1205 |
Schneider-Electric
 
ABL7RP1205 picture- web-product-data-sheet
ABL7RP1205
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...240V AC, 12V, 5A
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
110...220 V DC
Rated power in W 60 W
Output voltage 12 V DC
Power supply output current 5 A
Complementary
Input voltage limits 100...250 V AC
85...264 V AC
Input protection type Integrated fuse (not interchangeable)
Inrush current 30 A
Power factor 0.98 at 12 V DC
Efficiency 85 %
Output voltage adjustment 100...120 % adjustable
Power dissipation in W 10.6 W
Current consumption 0.4 A 240 V AC
0.8 A 100 V AC
Output protection type Against overload, protection technology: 1.1 x In
Against overvoltage, protection technology: tripping if U > 1.5 x Un
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 0.8 x Un
Connections - terminals Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 1 x 0.14...1 x 2.5 mm², (AWG 26...AWG 14) for input ground connection
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output connection
Screw type terminals: 1 x 0.14...1 x 2.5 mm², (AWG 26...AWG 14) for output ground connection
Status LED 1 LED (green) output voltage
1 LED (orange) input voltage
Depth 120 mm
Height 120 mm
Width 54 mm
Net weight 1 kg
Output coupling Parallel
Series
Marking CE
Mounting support 75 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
Operating position Vertical
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3000 V with between input and ground
3000 V with between input and output
500 V with between output and ground
500 V with between outputs
Environment
Standards CSA C22.2 No 60950-1
UL 508
EN/IEC 62368-1
Product certifications CSA 22-2 No 950
EAC
CULus 508
RCM
KC
TÜV
Environmental characteristic EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to IEC 61000-6-2
Safety conforming to EN/IEC 60950
Safety conforming to IEC 61496-1-2
Operating altitude 2000 m
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation 0…50 °C without derating mounting position A < 2000 m
50…60 °C with derating factor mounting position A < 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 13.3 cm
Package 1 Length 14.5 cm
Package 1 Weight 1.073 kg
Offer Sustainability
SCIP Number Fe64e454-324e-4d95-961c-5ccceb461cf0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months