This Application will be decommissioned as of January 7th 2025

ABL8MEM24003 |
Schneider-Electric
 
ABL8MEM24003 picture- web-product-data-sheet
ABL8MEM24003
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...240V AC, 24V, 0.3A
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
120...250 V DC
Rated power in W 7 W
Output voltage 24 V DC
Power supply output current 0.3 A
Complementary
Input voltage limits 85...264 V AC
Input protection type Integrated fuse (not interchangeable)
Inrush current 20 A
Power factor 0.5 at 24 V DC
Efficiency 78 %
Output voltage adjustment 22.2...28.8 V adjustable
Power dissipation in W 2 W
Current consumption 0.18 A 240 V AC
0.25 A 100 V AC
Residual ripple 250 mV
Output protection type Thermal
Against short-circuits
Connections - terminals Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output connection
Status LED 1 LED (green) output voltage
Depth 59 mm
Height 100 mm
Width 36 mm
Net weight 0.1 kg
Output coupling Parallel
Series
Marking CE
Mounting support 35 x 7.5 mm symmetrical DIN rail
Panel 2 screws, diameter : 4 mm
35 x 15 mm symmetrical DIN rail
Operating position Vertical
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3000 V with between input and output
Environment
Standards UL 508
CSA C22.2 No 60950-1
EN/IEC 62368-1
Product certifications KC
TUV 60950-1
RCM
EAC
CCSAus
CSA 22-2 No 950
CULus 508
Environmental characteristic EMC conforming to EN 55022 class B
EMC conforming to IEC 61000-6-3
EMC conforming to IEC 61000-6-2
EMC conforming to EN/IEC 61204-3
Safety conforming to IEC 60950-1
Operating altitude 2000 m
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -25…55 °C without derating mounting position A < 2000 m
55…70 °C with derating factor mounting position A < 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7.4 cm
Package 1 Length 10 cm
Package 1 Weight 134 g
Offer Sustainability
SCIP Number Fe64e454-324e-4d95-961c-5ccceb461cf0
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months