Schneider-Electric
 
ABR1S118E picture- web-product-data-sheet
ABR1S118E
output interface module - 17.5 mm - electromechanical - 48 V AC/DC - 1 NO
Telemecanique
Characteristics
Main
Range of product Interface for discrete signals
Product or component type Electromechanical output interface module
Contacts type and composition 1 NO
[Uc] control circuit voltage 48 V
Control circuit type AC/DC
Control circuit frequency 50/60 Hz
Width pitch dimension 17.5 mm
Maximum [In] rated current 32 mA AC
36 mA DC
Reverse polarity protection With
Short-circuit protection 16 A external fuse gF (Ik <= 2.5 kA AC and Ik <= 100 A DC)
16 A external fuse gG (Ik <= 2.5 kA AC and Ik <= 100 A DC)
[Ith] conventional free air thermal current 12 A conforming to IEC 60947-1
Local signalling Green mechanical indicator for position of contacts and 1 green LED control signal state
Complementary
Control circuit voltage limits 53 V energization threshold: 34 V
Maximum switching voltage 125 V DC
Housing colour Grey
Connections - terminals Screw clamp terminal
Drop-out voltage 8.5 V
Minimum holding current 4.7 mA DC
5.4 mA AC
Maximum power dissipation in W 1.5 W
[Ue] rated operational voltage <= 125 V DC conforming to IEC 60947-5-1
<= 230 V AC conforming to IEC 60947-5-1
Network frequency 50/60 Hz
[Ie] rated operational current 1 A AC-13 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A AC-14 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A AC-15 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
4 A AC-12 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
5 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
Minimum switching current 3 mA
Minimum switching voltage 17 V
Electrical reliability <= 0.00000001
Operating time <= 12 ms between de-energisation of coil and closing of NC contact
<= 12 ms between de-energisation of coil and closing of NO contact
<= 12 ms between energisation of coil and closing of NC contact
<= 12 ms between energisation of coil and closing of NO contact
Contact bounce time <= 3 ms
Operating rate in Hz 6 Hz at no-load
0.5 Hz at Ie
Mechanical durability 20000000 cycles
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
250 V conforming to VDE 0110 group C
Flame retardance V0 conforming to UL 94
Cable cross section 0.34…2.5 mm², 1 or 2 wires flexible with cable end
0.6…2.5 mm², 1 or 2 wires flexible without cable end
0.27…2.5 mm², 2 wires rigid
0.27…4 mm², 1 wire rigid
Operating position Any position
Installation category II conforming to IEC 60947-1
Mounting support Combination rail
Asymmetrical DIN rail
Symmetrical DIN rail
Net weight 0.095 kg
Environment
Immunity to microbreaks 10 ms
Dielectric strength 1500 V for 1 minute between independent contacts
2500 V for 1 minute between wired interface and earth
4000 V for 1 minute between coil circuit and contact circuits
Standards IEC 60947-5-1
Product certifications LROS (Lloyds register of shipping)
DNV
UL
CSA
BV
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TC
Fire resistance 850 °C conforming to IEC 60695-2-1
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 6 gn conforming to IEC 60068-2-6 (f = 10…55 Hz)
Electromagnetic compatibility 1.2/50 ms shock waves immunity test conforming to IEC 255-4
Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
Rapid transients immunity test on input/output 1 kV conforming to IEC 61000-4-4
Rapid transients immunity test on power supply 2 kV conforming to IEC 61000-4-4
Ambient air temperature for operation -20…60 °C at Un
-5…40 °C unrestricted operation
Ambient air temperature for storage -40…70 °C
Operating altitude <= 3000 m
Pollution degree 3 conforming to IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7 cm
Package 1 Length 7.5 cm
Package 1 Weight 96 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months