Range of product
|
Interface for discrete signals
|
Product or component type
|
Electromechanical output interface module
|
Contacts type and composition
|
1 NC + 1 NO
|
[Uc] control circuit voltage
|
24 V
|
Control circuit type
|
AC/DC
|
Control circuit frequency
|
50/60 Hz
|
Width pitch dimension
|
17.5 mm
|
Maximum [In] rated current
|
62 mA DC
55 mA AC
|
Reverse polarity protection
|
With
|
Short-circuit protection
|
16 A external fuse gF (Ik <= 2.5 kA AC and Ik <= 100 A DC)
16 A external fuse gG (Ik <= 2.5 kA AC and Ik <= 100 A DC)
|
[Ith] conventional free air thermal current
|
12 A conforming to IEC 60947-1
|
Local signalling
|
Green mechanical indicator for position of contacts and 1 green LED control signal state
|
Control circuit voltage limits
|
30 V energization threshold: 16.5 V
|
Maximum switching voltage
|
125 V DC
|
Housing colour
|
Grey
|
Connections - terminals
|
Screw clamp terminal
|
Drop-out voltage
|
3.8 V
|
Minimum holding current
|
4.9 mA DC
5.2 mA AC
|
Maximum power dissipation in W
|
1.5 W
|
[Ue] rated operational voltage
|
<= 125 V DC conforming to IEC 60947-5-1
<= 230 V AC conforming to IEC 60947-5-1
|
Network frequency
|
50/60 Hz
|
[Ie] rated operational current
|
1 A AC-13 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A AC-14 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A AC-15 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
4 A AC-12 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
5 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
|
Minimum switching current
|
3 mA
|
Minimum switching voltage
|
17 V
|
Electrical reliability
|
<= 0.00000001
|
Operating time
|
<= 12 ms between de-energisation of coil and closing of NC contact
<= 12 ms between de-energisation of coil and closing of NO contact
<= 12 ms between energisation of coil and closing of NC contact
<= 12 ms between energisation of coil and closing of NO contact
|
Contact bounce time
|
<= 3 ms
|
Overlap time
|
1 ms
|
Operating rate in Hz
|
6 Hz at no-load
0.5 Hz at Ie
|
Mechanical durability
|
10000000 cycles
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
250 V conforming to VDE 0110 group C
|
Flame retardance
|
V0 conforming to UL 94
|
Cable cross section
|
0.34…2.5 mm², 1 or 2 wires flexible with cable end
0.6…2.5 mm², 1 or 2 wires flexible without cable end
0.27…2.5 mm², 2 wires rigid
0.27…4 mm², 1 wire rigid
|
Operating position
|
Any position
|
Installation category
|
II conforming to IEC 60947-1
|
Mounting support
|
Asymmetrical DIN rail
Combination rail
Symmetrical DIN rail
|
Net weight
|
0.095 kg
|
Immunity to microbreaks
|
8 ms
|
Dielectric strength
|
1500 V for 1 minute between independent contacts
2500 V for 1 minute between wired interface and earth
4000 V for 1 minute between coil circuit and contact circuits
|
Standards
|
IEC 60947-5-1
|
Product certifications
|
DNV
LROS (Lloyds register of shipping)
CSA
UL
BV
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Protective treatment
|
TC
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
6 gn conforming to IEC 60068-2-6 (f = 10…55 Hz)
|
Electromagnetic compatibility
|
1.2/50 ms shock waves immunity test conforming to IEC 255-4
Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
Rapid transients immunity test on input/output 1 kV conforming to IEC 61000-4-4
Rapid transients immunity test on power supply 2 kV conforming to IEC 61000-4-4
|
Ambient air temperature for operation
|
-20…60 °C at Un
-5…40 °C unrestricted operation
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating altitude
|
<= 3000 m
|
Pollution degree
|
3 conforming to IEC 60947-5-1
|