Schneider-Electric
 
ABR2E112B picture- web-product-data-sheet
ABR2E112B
input interface module - 9.5 mm - electromechanical - 24 V DC - 1 NC
Telemecanique
Characteristics
Main
Range of product Interface for discrete signals
Product or component type Slim electromechanical input interface module
Contacts type and composition 1 NO
[Uc] control circuit voltage 24 V
Control circuit type DC
Width pitch dimension 9.5 mm
Maximum [In] rated current 0.0195 A
Reverse polarity protection Control circuit: internal
Short-circuit protection 2 A external fuse type fast blow
[Ith] conventional free air thermal current 1 A conforming to IEC 60947-1
Local signalling Green LED for control signal state
Quantity per set Set of 5
Complementary
Control circuit voltage limits 28.8 V
Connections - terminals Screw clamp terminal
Operating threshold 16.9 V
Drop-out voltage 3.8 V
Holding current 2 mA
Power dissipation in W 0.45 W
Maximum switching voltage 125 V DC
140 V AC
[Ue] rated operational voltage <= 100 V DC conforming to IEC 60947-5-1 for built-in contacts
<= 127 V AC conforming to IEC 60947-5-1 for built-in contacts
Network frequency 50/60 Hz
[Ie] rated operational current 1 A AC-12 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
1 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
0.5 A AC-14 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
0.5 A AC-15 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
Minimum switching current 1 mA
Minimum switching voltage 5 V
Electrical reliability 1e-008
Operating time <= 10 ms between energisation of coil and closing of NO contact DC
<= 6 ms between de-energisation of coil and closing of NO contact DC
Contact bounce time <= 5 ms
Operating rate in Hz 10 Hz at no-load
0.5 Hz at Ie
Mechanical durability 20000000 cycles
[Ui] rated insulation voltage 250 V conforming to VDE 0110 group C
300 V conforming to IEC 60947-1
Flame retardance V0 conforming to UL 94
Cable cross section 0.27…4 mm², 1 wire rigid
0.34…2.5 mm², 1 or 2 wires flexible with cable end
0.6…2.5 mm², 1 or 2 wires flexible without cable end
Operating position Any position
Installation category II conforming to IEC 60947-1
Mounting support Combination rail
Symmetrical DIN rail
Asymmetrical DIN rail
Product weight 0.032 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 2000 V between coil circuit and contact circuits
2500 V between wired interface and earth
750 V between open contacts
Standards IEC 60947-5-1
Product certifications DNV
LROS (Lloyds register of shipping)
UL
CSA
BV
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TC
Fire resistance 960 °C conforming to IEC 60695-2-1
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 3 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
Electromagnetic compatibility 1.2/50 µs shock waves immunity test conforming to IEC 947-1
Electromagnetic field immunity test, level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
Rapid transients immunity test, level 3 on input/output 1 kV conforming to IEC 61000-4-4
Rapid transients immunity test, level 3 on power supply 2 kV conforming to IEC 61000-4-4
Ambient air temperature for operation -25…70 °C at Us
-5…40 °C unrestricted operation
-5…55 °C from 0.85...1.1 Us
Ambient air temperature for storage -40…80 °C
Operating altitude <= 3000 m
Pollution degree 2 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 10.8 cm
Package 1 Weight 40 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months