Schneider-Electric
 
ABR2S112B picture- web-product-data-sheet
ABR2S112B
output interface module - 9.5 mm - electromechanical - 24 V DC - 1 NC
Telemecanique
Characteristics
Main
Range of product Interface for discrete signals
Product or component type Slim electromechanical output interface module
Contacts type and composition 1 NO
[Uc] control circuit voltage 24 V
Control circuit type DC
Width pitch dimension 12 mm
Maximum [In] rated current 28 mA
Reverse polarity protection With
Short-circuit protection 6.3 A external fuse fast blow (Ik <= 1 kA AC and Ik <= 100 A DC)
[Ith] conventional free air thermal current 5 A conforming to IEC 60947-1
Local signalling Green LED for control signal state
Sale per indivisible quantity 5
Complementary
Control circuit voltage limits 28.8 V energization threshold: 16.9 V
Connections - terminals Screw clamp terminal
Drop-out voltage 3.8 V
Holding current 2 mA
Power dissipation in W 0.64 W
Maximum switching voltage 150 V DC
250 V AC
[Ue] rated operational voltage <= 120 V DC conforming to IEC 60947-5-1
<= 230 V AC conforming to IEC 60947-5-1
Network frequency 50/60 Hz
[Ie] rated operational current 1 A AC-14 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1 A AC-15 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
3 A AC-12 Ue: 230 V per 1000000 cycles conforming to IEC 60947-5-1
1.5 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
1.7 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
Minimum switching current 5 mA
Minimum switching voltage 5 V
Electrical reliability <= 0.00000001
Operating time <= 10 ms between energisation of coil and closing of NO contact DC
<= 12 ms between de-energisation of coil and closing of NO contact DC
Contact bounce time <= 5 ms
Operating rate in Hz 10 Hz at no-load
0.5 Hz at Ie
Mechanical durability 10000000 cycles
[Ui] rated insulation voltage 250 V conforming to VDE 0110 group C
300 V conforming to IEC 60947-1
Flame retardance V0 conforming to UL 94
Cable cross section 0.34…2.5 mm², 1 or 2 wires flexible with cable end
0.6…2.5 mm², 1 or 2 wires flexible without cable end
0.27…4 mm², 1 wire rigid
Operating position Any position
Installation category II conforming to IEC 60947-1
Mounting support Symmetrical DIN rail
Combination rail
Asymmetrical DIN rail
Net weight 0.041 kg
Environment
Immunity to microbreaks 1 ms
Dielectric strength 1000 V for 1 minute between open contacts
2500 V for 1 minute between wired interface and earth
4000 V for 1 minute between coil circuit and contact circuits
Standards IEC 60947-5-1
Product certifications CSA
LROS (Lloyds register of shipping)
BV
DNV
UL
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TC
Fire resistance 960 °C conforming to IEC 60695-2-1
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 3 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
Electromagnetic compatibility Electromagnetic field immunity test: level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test: level 3 8 kV conforming to IEC 61000-4-2
Fast transients immunity test: level 3 on input/output 1 kV conforming to IEC 61000-4-4
Fast transients immunity test: level 3 on power supply 2 kV conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test conforming to IEC 60947-1
Ambient air temperature for operation -25…55 °C at Us
-25…70 °C at Us with 8 mm space between ABR2S1...
-5…40 °C unrestricted operation
-5…55 °C from 0.85...1.1 Us
Ambient air temperature for storage -40…80 °C
Operating altitude <= 3000 m
Pollution degree 2 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 9 cm
Package 1 Length 10.7 cm
Package 1 Weight 48 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months