Schneider-Electric
 
ABS2EC01EA picture- web-product-data-sheet
ABS2EC01EA
input interface module - 9.5 mm - solid state - 5 V DC
Telemecanique
Characteristics
Main
Range of product Interface for discrete signals
Product or component type Slim solid state input interface module
Contacts type and composition 1 NC
[Uc] control circuit voltage 5 V
Control circuit type DC
Maximum [In] rated current 13.6 mA
Reverse polarity protection Control circuit: internal
Output circuit: internal
Short-circuit protection 0.25 A external fuse fast blow (Ik <= 100 A DC)
Local signalling 1 LED for control signal state
Sale per indivisible quantity 5
Width pitch dimension 9.5 mm
Complementary
Control circuit voltage limits 6 V negative TTL
Voltage state 1 guaranteed 3.75 V
Current state 1 guaranteed 4.5 mA
Voltage state 0 guaranteed 2 V
Current state 0 guaranteed 0.09 mA
[Ue] rated operational voltage 5...48 V
Output circuit type DC
Rated operational voltage limits 2...60 V
Maximum switching current 50 mA
Minimum switching current 1 mA
Residual current 0.1 mA at state 0
Drop-out voltage 1 V at state 1
Response time <= 0.05 ms from state 0 to state 1 Ue <= 30 V and Ie >= 5 mA
<= 0.4 ms from state 1 to state 0 Ue <= 30 V and Ie >= 5 mA
Switching frequency <= 1000 Hz 50 % Ue <= 30 V and Ie >= 5 mA
[Ui] rated insulation voltage 250 V conforming to VDE 0110 group C
300 V conforming to IEC 60947-1
Connections - terminals Screw clamp terminal
Flame retardance V0 conforming to UL 94
Cable cross section 0.34…2.5 mm², 1 or 2 wires flexible with cable end
0.6…2.5 mm², 1 or 2 wires flexible without cable end
0.27…4 mm², 1 wire rigid
Operating position Any position
Installation category II conforming to IEC 60947-1
Mounting support Asymmetrical DIN rail
Combination rail
Symmetrical DIN rail
Net weight 0.029 kg
Environment
Dielectric strength 2500 V between wired interface and earth for 1 minute
4000 V between I/O for 1 minute
Standards IEC 60947-5-1
Product certifications CSA
BV
DNV
LROS (Lloyds register of shipping)
UL
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TC
Fire resistance 960 °C conforming to IEC 60695-2-1
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Electromagnetic compatibility Electromagnetic field immunity test: level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test: level 3 8 kV conforming to IEC 61000-4-2
Fast transients immunity test: level 3 on input/output 1 kV conforming to IEC 61000-4-4
Fast transients immunity test: level 3 on power supply 2 kV conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C at Us
-5…55 °C unrestricted operation
Ambient air temperature for storage -40…80 °C
Operating altitude <= 300 m
Pollution degree 2 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 11.1 cm
Package 1 Weight 36 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months