This Application will be decommissioned as of January 7th 2025

ABS2SA01MB |
Schneider-Electric
 
ABS2SA01MB picture- web-product-data-sheet
ABS2SA01MB
output interface module - 9.5 mm - solid state - 24..230 V AC - 2.3 A
Telemecanique
Characteristics
Main
Range of product Interface for discrete signals
Product or component type Slim solid state output interface module
Contacts type and composition 1 NC
[Uc] control circuit voltage 24 V
Control circuit type DC
Maximum [In] rated current 13.6 mA
Reverse polarity protection Control circuit: internal
Output circuit: internal
Short-circuit protection 3.15 A external fuse fast blow (Ik <= 1 kA AC and Ik <= 100 A DC)
[Ith] conventional free air thermal current 2.3 A at 40 °C
Local signalling Green mechanical indicator for position of contacts and 1 green LED control signal state
Sale per indivisible quantity 5
Width pitch dimension 9.5 mm
Complementary
Control circuit voltage limits 28.8 V
Voltage state 1 guaranteed 16.9 V
Current state 1 guaranteed 8.3 mA
Voltage state 0 guaranteed 5.3 V
Current state 0 guaranteed 2 mA
[Ue] rated operational voltage 24...240 V
Output circuit type AC
Rated operational voltage limits <= 264 V
[Ie] rated operational current 1 A AC-15 vertical position, single product conforming to IEC 60947-5-1
1.6 A AC-13 vertical position, single product conforming to IEC 60947-5-1
1.6 A AC-14 vertical position, single product conforming to IEC 60947-5-1
1.9 A AC-12 vertical position, single product conforming to IEC 60947-5-1
0.5 A AC-12 vertical position, touching product conforming to IEC 60947-5-1
0.5 A AC-13 vertical position, touching product conforming to IEC 60947-5-1
0.5 A AC-14 vertical position, touching product conforming to IEC 60947-5-1
0.5 A AC-15 vertical position, touching product conforming to IEC 60947-5-1
Minimum switching current 10 mA
Maximum residual current 2.5 mA
Drop-out voltage 3 V
1.5 V
DV/dt 500 V/µs
0 crossing voltage 50 V peak
Response time <= 10 ms from state 0 to state 1 at 50 Hz
<= 10 ms from state 1 to state 0 at 50 Hz
<= 8 ms from state 0 to state 1 at 60 Hz
<= 8 ms from state 1 to state 0 at 60 Hz
Switching frequency <= 0.6 Hz AC-13 module alone duty cycle: 40 %
<= 0.6 Hz AC-14 module alone duty cycle: 40 %
<= 0.6 Hz AC-15 module alone duty cycle: 40 %
<= 50 Hz on resistive load duty cycle: 50 %
[Ui] rated insulation voltage 250 V conforming to VDE 0110 group C
300 V conforming to IEC 60947-1
Flame retardance V0 conforming to UL 94
Cable cross section 0.34…2.5 mm², 1 or 2 wires flexible with cable end screw clamp terminal
0.27…4 mm², 1 wire rigid
0.6…2.5 mm², 1 or 2 wires flexible without cable end
Operating position Any position
Installation category II conforming to IEC 60947-1
Mounting support Symmetrical DIN rail
Asymmetrical DIN rail
Combination rail
Net weight 0.34 kg
Environment
Dielectric strength 2500 V between wired interface and earth for 1 minute
4000 V between I/O for 1 minute
Standards IEC 60947-5-1
Product certifications UL
LROS (Lloyds register of shipping)
DNV
CSA
BV
IP degree of protection IP20 conforming to IEC 60529
Protective treatment TC
Fire resistance 960 °C conforming to IEC 60695-2-1
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn conforming to IEC 60068-2-6 (f = 10…150 Hz)
Electromagnetic compatibility Electromagnetic field immunity test: level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
Electrostatic discharge immunity test: level 3 8 kV conforming to IEC 61000-4-2
Fast transients immunity test: level 3 on input/output 1 kV conforming to IEC 61000-4-4
Fast transients immunity test: level 3 on power supply 2 kV conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C at Us
-5…55 °C unrestricted operation
Ambient air temperature for storage -40…80 °C
Operating altitude <= 3000 m
Pollution degree 2 conforming to IEC 60947-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 9 cm
Package 1 Length 10.8 cm
Package 1 Weight 42 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months