This Application will be decommissioned as of January 7th 2025

ABS7SA2M |
Schneider-Electric
 
ABS7SA2M picture- web-product-data-sheet
ABS7SA2M
plug-in solid state relay - 10 mm - output - 24..240 V AC - 0.5 A
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast ABE7
Product or component type Plug-in solid state relay
Relay type Output relay
Minimum ordered quantity Set of 4
Complementary
Response time <= 10 ms from state 0 to 1
<= 10 ms from state 1 to 0
Width pitch dimension 10 mm
Product compatibility ABE7P16T210
ABE7P16T212
ABE7P16T215
ABE7P16T214
Discrete input voltage 24 V DC
Discrete output voltage 24...240 V AC
Discrete output current 500 mA
Current state 0 guaranteed 0.4 mA DC
Current state 1 guaranteed 6.5 mA DC
Voltage state 0 guaranteed 2.8 V DC
Voltage state 1 guaranteed 18.6 V DC
Net weight 0.016 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 4.500 cm
Package 1 Length 5.900 cm
Package 1 Weight 7.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 3.300 cm
Package 2 Width 4.500 cm
Package 2 Length 5.900 cm
Package 2 Weight 31.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 64
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 671.000 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months