Schneider-Electric
 
ABS7SA3M picture- web-product-data-sheet
ABS7SA3M
plug-in solid state relay - 12.5 mm - output - 24..240 V AC - 2 A
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast ABE7
Product or component type Plug-in solid state relay
Relay type Output relay
Minimum ordered quantity Set of 4
Complementary
Response time <= 10 ms from state 0 to 1
<= 10 ms from state 1 to 0
Width pitch dimension 10 mm
Product compatibility ABE7P16T215
ABE7P16T214
ABE7P16T212
ABE7P16T210
Discrete input voltage 24 V DC
Discrete output voltage 24...240 V AC
Discrete output current 2000 mA
Current state 0 guaranteed 0.4 mA DC
Current state 1 guaranteed 6.5 mA DC
Voltage state 0 guaranteed 2.8 V DC
Voltage state 1 guaranteed 18.6 V DC
Net weight 0.016 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.2 cm
Package 1 Length 6.5 cm
Package 1 Weight 15.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 5.0 cm
Package 2 Width 5.2 cm
Package 2 Length 6.5 cm
Package 2 Weight 64.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 64
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.21 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov