Schneider-Electric
 
ABS7SC3BA picture- web-product-data-sheet
ABS7SC3BA
plug-in solid state relay - 12.5 mm - output - 24 V DC - 2 A
Schneider Electric
Characteristics
Main
Range of product Advantys Telefast ABE7
Product or component type Plug-in solid state relay
Relay type Output relay
Minimum ordered quantity Set of 4
Complementary
Response time <= 0.1 ms from state 1 to 0
<= 0.2 ms from state 0 to 1
Width pitch dimension 12 mm
Product compatibility ABE7P16T318
ABE7P16T330
ABE7R16T330
ABE7P16T334
ABE7P16T318E
ABE7P16T330E
ABE7R16T332
Discrete input voltage 24 V DC
Discrete output voltage 24 V DC self-protected output(s)
Discrete output current 2000 mA
Current state 0 guaranteed 0.4 mA DC
Current state 1 guaranteed 2.9 mA DC
Voltage state 0 guaranteed 3.8 V DC
Voltage state 1 guaranteed 18.6 V DC
Net weight 0.016 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5.2 cm
Package 1 Length 6.5 cm
Package 1 Weight 13 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 5 cm
Package 2 Width 5.2 cm
Package 2 Length 6.5 cm
Package 2 Weight 52 g
Unit Type of Package 3 S02
Number of Units in Package 3 128
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 2.063 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months