Schneider-Electric
 
ABT7ESM004B picture- web-product-data-sheet
ABT7ESM004B
voltage transformer - 230 V - 1 x 24 V - 40 VA
Telemecanique
Characteristics
Main
Range of product Modicon Transformer Economic
Product or component type Safety and isolation transformer
Rated power in VA 40 VA
Input voltage 230 V AC phase to phase, terminal(s): L1-L2
230 V AC single phase, terminal(s): N-L1
Output voltage 24 V AC
Secondary winding Single
Protective cover Without
Ambient air temperature for operation -20…40 °C
Complementary
Input voltage limits 207...253 V
Network frequency limits 47…63 Hz
Input voltage tolerance +/- 15 V
Efficiency 74 %
Power dissipation in W 14.1 W
Voltage variation at nominal load 0,135 at 230 V
Output sustained overvoltage 0,155 (no load, hot state)
Maximum voltage drop at rated load 15.8 %
No load losses 3.8 W
Short-circuit voltage 16 %
Output protection type Against overload, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against overvoltage, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against short-circuits, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Connections - terminals For input connection: screw type terminals, connection capacity: 4 x 2.5...4 x 4 mm² AWG 14...AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 2.5...1 x 4 mm² AWG 14...AWG 11
For output connection: screw type terminals, connection capacity: 2 x 2.5...2 x 4 mm² AWG 14...AWG 11
Marking CE
Fixing mode By 4 screws diameter: 5 mm on vertical panel, operating position: vertical
By 4 screws diameter: 5 mm on horizontal panel with derating to 90 %, operating position: horizontal
By clips (with mounting plate) on 35 mm symmetrical DIN rail
By 4 screws diameter: 5 mm on vertical panel
Operating altitude 3000 m
Electrical insulation class Class B
Width 79.0 mm
Height 70.0 mm
Depth 91.0 mm
Net weight 1.04 kg
Environment
Product certifications EAC
DNV-GL
IP degree of protection IP20
Environmental characteristic EMC conforming to IEC 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
Ambient air temperature for storage -40…80 °C
Relative humidity 0…95 % during operation
Overvoltage category Class I conforming to VDE 0106-1
Dielectric strength 3200 V between input and ground
3200 V between output and ground
5100 V between input and output
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 12.600 cm
Package 1 Length 14.800 cm
Package 1 Weight 1.243 kg
Unit Type of Package 2 P06
Number of Units in Package 2 57
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 83.053 kg
Offer Sustainability
SCIP Number 93c35204-c30d-4a1c-be25-b7657ea12b91
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months