Schneider-Electric
 
ABT7PDU004G picture- web-product-data-sheet
ABT7PDU004G
voltage transformer - 230..400 V - 2 x 115 V - 40 VA
Telemecanique
Characteristics
Main
Range of product Modicon Transformer Universal
Product or component type Safety and isolation transformer
Rated power in VA 40 VA
Input voltage 230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
Output voltage 115/230 V AC
Secondary winding Double
Protective cover With
Ambient air temperature for operation -20…60 °C
Complementary
Input voltage limits 360...440 V
207...253 V
Network frequency limits 47…63 Hz
Input voltage tolerance +/- 15 V
Efficiency 81 %
Power dissipation in W 9.4 W
Voltage variation at nominal load 5.47 % at 230 V
5.73 % at 400 V
Output sustained overvoltage 0,042 (no load, hot state)
Maximum voltage drop at rated load 6.16 %
No load losses 5.93 W
Short-circuit voltage 0,087
Output protection type Against overload, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against overvoltage, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against short-circuits, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Connections - terminals For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 4 x 4 mm² AWG 11
Marking CE
Fixing mode By 4 screws diameter: 5.5 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 5.5 mm on vertical panel, operating position: vertical
By clips on 35 x 15 mm symmetrical DIN rail
By 4 screws diameter: 5.5 mm on horizontal panel with derating to 90 %
Output coupling Series by internal jumper
Parallel
Grounding of secondary
Operating altitude 3000 m
Electrical insulation class Class B
Status LED 1 LED (orange) input voltage
Width 87.0 mm
Height 108.0 mm
Depth 103.0 mm
Product weight 1.44 kg
Environment
Product certifications EAC
UR
DNV-GL
Standards UL 506
IP degree of protection IP20
Environmental characteristic EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-4
Ambient air temperature for storage -40…80 °C
Relative humidity 0…95 % during operation
Overvoltage category Class I conforming to VDE 0106-1
Dielectric strength 3200 V between input and ground
3200 V between output and ground
5100 V between input and output
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.800 cm
Package 1 Width 18.800 cm
Package 1 Length 11.600 cm
Package 1 Weight 1.739 kg
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 65.170 kg
Offer Sustainability
SCIP Number 93c35204-c30d-4a1c-be25-b7657ea12b91
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months