Schneider-Electric
 
ACW5M129012 picture- web-product-data-sheet
ACW5M129012
Pressure sensors XM, pressure switch ACW 5.2 bar, adjustable scale 2 thresholds, 1CO
Characteristics
Main
Range of product Telemecanique Pressure sensors XM
Pressure sensor name ACW
Pressure sensor type Electromechanical pressure sensor
Product specific application For regulation between 2 thresholds
Scale type Adjustable differential
Contacts type and composition 1 C/O snap action
Cable entry 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
Fluid connection type G 1/4 (female) conforming to ISO 228
Materials in contact with fluid Phosphor bronze
Pressure sensor size 5.2 bar
Adjustable range of switching point on falling pressure 0.07…5.2 bar
Adjustable range of switching point on rising pressure 0.37…6.2 bar
Pressure actuator Bellows
Electrical circuit type Control circuit
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
Controlled fluid Air (-73…125 °C)
Hydraulic oil (-73…125 °C)
Non-corrosive fluid (-73…125 °C)
Short-circuit protection 10 A cartridge fuse, type gG
Enclosure material Zinc alloy
Possible differential minimum at low setting 0.3 bar
Possible differential minimum at high setting 0.3 bar
Possible differential maximum at low setting 1 bar
Possible differential maximum at high setting 1 bar
Maximum permissible pressure - per cycle 7 bar
Mechanical durability 1000000 cycles
Setting External
Local display Without
Terminals description ISO n°1 (3-4)NO
(1-2)NC
Width 88 mm
Height 167 mm
Depth 68 mm
Net weight 1.55 kg
Environment
Protective treatment TC
Standards CE
IEC 60947-5-1
Product certifications UL recognized
CSA
IP degree of protection IP65 conforming to IEC 60529
Ambient air temperature for operation -56…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 10.0 cm
Package 1 Length 20.5 cm
Package 1 Weight 1.521 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months