This Application will be decommissioned as of January 7th 2025

AK2LA39 |
Schneider-Electric
 
AK2LA39 picture- web-product-data-sheet
AK2LA39
CABLE CLIP -
Telemecanique
Characteristics
Main
Accessory / separate part category Cabling accessories
Quantity per set Set of 10
Complementary
Cable cross section 2.5 mm²
Colour Black
Fixing center 0 mm
Fixing mode Clip-on support
Fixing of mechanism Clip-in
Mounting support Telequick mounting plate
Product mounting On pre-slotted mounting plate
Standard
Staggered
Net weight 0.009 kg
Total number of wires 90
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 1.6 cm
Package 1 Length 14 cm
Package 1 Weight 8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16 cm
Package 2 Width 16 cm
Package 2 Length 3.5 cm
Package 2 Weight 86 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.72 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months