Schneider-Electric
 
ALB44026 picture- web-product-data-sheet
ALB44026
Altira - switch - double 2-way switch - 20 A - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Switch
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Surface
Device mounting Flush
Surface
Product destination Fixing frame
OptiLine 45 installation system
Switch function Double 2-way switch
Rated current 20 A at 250 V AC
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screw terminals
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21.7 mm
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.041 kg
Environment
Standards IEC EN 60669-1
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Window-cleaning fluid
Acetone
UV resistant
Hydrogen peroxide (H2O2)
Oil
Alcohol
Liquid soap
Bleach
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 44 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months