Schneider-Electric
 
ALB44030 picture- web-product-data-sheet
ALB44030
Altira - key switch - 1-way switch , 3 positions - 16 A - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Key switch
Device presentation Mechanism
Switch additional information Key type : KN No 640
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Fixing frame
Switch function 1-way switch
3 positions switch
Rated current 16 A at 250 V AC
Actuator Switch
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screw terminals
Clamping connection capacity 1 x 1.5...1 x 2.5 mm² for rigid cable(s)
1 x 1.5...1 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 51 mm
Net weight 0.101 kg
Environment
Standards IEC 60947-3
IEC 60947-5-1
IEC 60947-1
EN 62262
EN 60529
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Bleach
Oil
UV resistant
Alcohol
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.7 cm
Package 1 Length 9.7 cm
Package 1 Weight 96 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months