Schneider-Electric
 
ALB44031 picture- web-product-data-sheet
ALB44031
Altira - key switch - 1-way pushbutton , 3 positions - 10 A - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Key switch
Device presentation Mechanism
Switch additional information Key type : RONIS No 601
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Surface
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Fixing frame
Switch function 1-way push-button
3 positions push-button
Rated current 10 A
Actuator Push-button
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screw terminals
Clamping connection capacity 1 x 1.5...1 x 2.5 mm² for rigid cable(s)
1 x 1.5...1 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Embedding depth 21 mm
Height 45 mm
Width 45 mm
Depth 51 mm
Net weight 0.101 kg
Environment
Standards EN 60529
EN 62262
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP21D
Environmental characteristic Oil
UV resistant
Alcohol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Acetone
Liquid soap
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 10 cm
Package 1 Length 10.5 cm
Package 1 Weight 99 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months