Schneider-Electric
 
ALB44035 picture- web-product-data-sheet
ALB44035
Altira - key card switch - 2-way - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Key card switch
Device presentation Mechanism
Load type Low voltage halogen lamp with transformer: 100 W
Fluorescent lamp: 1000 W
Incandescent lamp: 500 W
Low voltage halogen lamp with converter: 500 W
Relay and VMC: 700 W
Cover plate colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Switch function 2-way
Rated current 8 A
[Ue] rated operational voltage 230 V AC
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screw terminals
Clamping connection capacity 1 x 1.5...1 x 2.5 mm² for flexible cable(s)
1 x 1.5...1 x 2.5 mm² for rigid cable(s)
1 x 1.5...1 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 35 mm
Net weight 0.084 kg
Environment
Standards EN 60529
EN 62262
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Acetone
Liquid soap
Alcohol
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Bleach
Petrol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.7 cm
Package 1 Length 10 cm
Package 1 Weight 76 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months