Schneider-Electric
 
ALB44036 picture- web-product-data-sheet
ALB44036
Altira - key card switch - double 2-way - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Key card switch
Device presentation Mechanism
Load type Low voltage halogen lamp with transformer: 100 W
Fluorescent lamp: 1000 W
Incandescent lamp: 500 W
Low voltage halogen lamp with converter: 500 W
Relay and VMC: 700 W
Cover plate colour tint Polar white (RAL 9003)
Complementary
Product destination OptiLine 45 installation system
Switch function Double 2-way
Rated current 8 A
[Ue] rated operational voltage 230 V AC
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 6 screw terminals
Clamping connection capacity 1 x 1.5...1 x 2.5 mm² for flexible cable(s)
1 x 1.5...1 x 2.5 mm² for rigid cable(s)
1 x 1.5...1 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 35 mm
Net weight 0.088 kg
Environment
Standards EN 60529
EN 62262
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK02
IP degree of protection IP20
Environmental characteristic Liquid soap
Oil
Alcohol
Petrol
UV resistant
Bleach
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Acetone
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months