Schneider-Electric
 
ALB44083 picture- web-product-data-sheet
ALB44083
Altira - rocker cover plate - 2 modules - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Rocker cover plate
Device presentation Mechanism
Wiring device additional information With indicator
Cover plate colour tint Polar white (RAL 9003)
Complementary
Number of modules 2 modules
Fixing mode Clip-in
Material ABS + PC
Surface finish Satin
Height 44.5 mm
Width 44.9 mm
Depth 10.4 mm
Net weight 0.006 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Hydrogen peroxide (H2O2)
Liquid soap
Acetone
Window-cleaning fluid
Bleach
UV resistant
Oil
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 5 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months