Schneider-Electric
 
ALB44085 picture- web-product-data-sheet
ALB44085
Altira - rocker cover plate - 2 modules - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Rocker cover plate
Device presentation Mechanism
Cover plate colour tint Polar white (RAL 9003)
Complementary
Number of modules 2 modules
Fixing mode Clip-in
Marking VMC
Material ABS + PC
Surface finish Satin
Height 44.5 mm
Width 44.9 mm
Depth 10.4 mm
Net weight 0.006 kg
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Petrol
Acetone
Window-cleaning fluid
Bleach
Liquid soap
Hydrogen peroxide (H2O2)
Alcohol
Oil
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 6 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months