Schneider-Electric
 
ALB44087 picture- web-product-data-sheet
ALB44087
Altira - rocker switch - 1-way - 10A - polar white
Schneider Electric
Characteristics
Main
Range Altira
Range of product Altira
Product or component type Rocker switch
Device presentation Mechanism
Switch application Roller blind
Switch additional information Raise/lower control of blinds by latched order
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Surface
Flush
Device mounting Surface
Flush
Product destination OptiLine 45 installation system
Switch function 1-way
Rated current 10 A at 250 V AC 50 Hz
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 3 fast connection
Clamping connection capacity 2 x 1.5...2 x 2.5 mm² for rigid cable(s)
2 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material PC: mechanism cover
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 28 mm
Net weight 0.034 kg
Environment
Standards EN 62262
EN 60529
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK08
IP degree of protection IP34
Environmental characteristic Hydrogen peroxide (H2O2)
Acetone
UV resistant
Bleach
Oil
Alcohol
Liquid soap
Window-cleaning fluid
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 36 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months