Schneider-Electric
 
ALB44112 picture- web-product-data-sheet
ALB44112
Altira - movement detector 300 W - 1-way - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Movement detector 300 W
Device application Monitoring
Device presentation Mechanism
Load type 230 V AC halogen lamp: 40...300 W
Convector: 40...300 W
Incandescent lamp: 40...300 W
Sensor type PIR
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information Parallel connection : maximum 2 detectors for a load
2 wires connection
Manual override with push-buttons NC
Complementary
[Ue] rated operational voltage 230 V AC 50 Hz
Inrush current 1.5 A
Product destination OptiLine 45 installation system
Transmission range Front: 10 m (maximum)
Sideways: 9 m (maximum)
Switch function 1-way
Movement detection area 9 x 18 m
Presence detection area 6 x 12 m
Detection angle Partial 90° left or right
Full 180°
Selection modes A: automatic
M: manual
Number of pin in parallel 50...300 W for 2 PIR in parallel
80...300 W for 3 PIR in parallel
100...300 W for 4 PIR in parallel
140...300 W for 5 PIR in parallel
Number of modules 2 modules
Light intensity adjustment 5…1000 lux
Time delay 2 s...20 min
Horizontal detection angle 90…180 °
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Wiring device mounting Flush
Fixing mode Clip-in
Material Plastic
Surface finish Satin
Mounting height 1.2…2.15 m
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
IP degree of protection IP20
IK degree of protection IK04
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Oil
Bleach
Hydrogen peroxide (H2O2)
UV resistant
Window-cleaning fluid
Acetone
Petrol
Alcohol
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 115 g
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months