Schneider-Electric
 
ALB44113 picture- web-product-data-sheet
ALB44113
Altira - movement detector 8 A - 1-way - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Movement detector 8 A
Device application Lighting
Monitoring
Device presentation Mechanism
Load type Low voltage halogen lamp with wire-wound transformer: 1050 VA
Low voltage halogen lamp with electronic transformer: 1150 VA
Contactor: 200 VA
Fan: 200 VA
Fluorescent lamp: 2000 VA
230 V AC halogen lamp: 2000 W
Convector: 2300 W
Incandescent lamp: 2300 W
Compact fluorescent lamp: 500 VA
Sensor type PIR
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information Manual override with 5 NO push-buttons maximum
3 wires connection
Complementary
[Ue] rated operational voltage 230 V AC 50 Hz
Inrush current 8 A
Product destination OptiLine 45 installation system
Transmission range Front: 18 m (maximum)
Sideways: 18 m (maximum)
Switch function 1-way
Movement detection area 9 x 18 m
Presence detection area 6 x 12 m
Detection angle Partial 90° left or right
Full 180°
Selection modes M: manual
A: automatic
S: slave
Number of modules 2 modules
Light intensity adjustment 5…1000 lux
Time delay 2 s...20 min
Horizontal detection angle 90…180 °
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Wiring device mounting Flush
Fixing mode Clip-in
Material Plastic
Surface finish Satin
Mounting height 1.2…2.15 m
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
IP degree of protection IP20
IK degree of protection IK04
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Acetone
Window-cleaning fluid
Alcohol
Hydrogen peroxide (H2O2)
Liquid soap
Bleach
Petrol
Oil
UV resistant
Standards EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 104 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months