Schneider-Electric
 
ALB44120 picture- web-product-data-sheet
ALB44120
Altira - thermostat - 1 C/O - 5...30 °C - polar white
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Thermostat
Device presentation Mechanism
Load type 2 A for motor
8 A for inductive
8 A for resistive
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Temperature setting range 5…30 °C
Measurement accuracy 0.5 °C
Contacts type and composition 1 C/O
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Information displayed Temperature set point
Status LED 1 dual color LED (red/blue) heating or air-conditioning application
1 LED (green) presence of voltage
Number of modules 2 modules
Fixing mode Clip-in
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 60730-2-9
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IP degree of protection IP20
Environmental characteristic Alcohol
Acetone
Oil
UV resistant
Petrol
Hydrogen peroxide (H2O2)
Liquid soap
Window-cleaning fluid
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 94 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months