Schneider-Electric
 
ALB44139 picture- web-product-data-sheet
ALB44139
Altira - time delay switch - 2 seconds to 12 minutes - polar white
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Time delay switch
Device presentation Mechanism
Load type 1840 W for 230 V AC halogen lamp
1840 W for dimmable fluocompact lamp
1840 W for fluorescent lamp with conventional ballast
1840 W for heater
1840 W for incandescent lamp
1840 W for low voltage halogen lamp with electronic transformer
1840 W for low voltage halogen lamp with ferromagnetic transformer
3 A for ventilator
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Contacts type and composition 1 C/O
[Ue] rated operational voltage 230 V AC at 50 Hz
Status LED LED (blue) switched on (ON)
Number of modules 2 modules
Fixing mode Clip-in
Time delay 2 s...12 min
Connections - terminals 4 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Connected auxiliaries Maximum 25 auxiliary push-buttons without light indication
Maximum 5 auxiliary push-buttons with light indication
Material PC: mechanism cover
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 60669-2-1
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK20
IP degree of protection IP04
Environmental characteristic Liquid soap
Hydrogen peroxide (H2O2)
Petrol
Acetone
Window-cleaning fluid
Alcohol
Oil
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 92 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months