This Application will be decommissioned as of January 7th 2025

ALB44194 |
Schneider-Electric
 
ALB44194 picture- web-product-data-sheet
ALB44194
Altira - rotary dimmer - 400VA for fluorescent tubes 1-10V - polar white
Schneider Electric
Characteristics
Main
Range of product Altira
Product or component type Rotary dimmer
Device presentation Mechanism
Dimmer additional information 4-wire connection
Maximum control current 200 mA
Load type Fluorescent lamp: 400 VA
Cover plate colour tint Polar white (RAL 9003)
Complementary
Wiring device mounting Flush
Product destination OptiLine 45 installation system
Dimmer application Inductive load fluorescent lamp with 1-10 V electronic transformer
Dimmer control 270° rotary setting
ON/OFF push
[Ue] rated operational voltage 230 V AC 50 Hz
Fuse type 5 x 20 mm - 4 Ah - 230 V AC
Protection type Fuse protection
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals 4 screw terminals
Clamping connection capacity 2 x 2.5 mm² for flexible cable(s)
2 x 2.5 mm² for rigid cable(s)
2 x 2.5 mm² for solid stranded cable(s)
Surface treatment Untreated
Surface finish Satin
Height 45 mm
Width 45 mm
Depth 34 mm
Environment
Standards EN 60529
IEC 60669-2-1
EN 62262
Ambient air temperature for operation 0…35 °C
Ambient air temperature for storage -15…60 °C
IK degree of protection IK04
IP degree of protection IP20
Environmental characteristic Alcohol
Petrol
UV resistant
Acetone
Bleach
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Liquid soap
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 85.9 g
Offer Sustainability
SCIP Number 31a6ec4e-38c2-499e-bfc3-0af92416b19f
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months