Schneider-Electric
 
ALB44311 picture- web-product-data-sheet
ALB44311
Altira - TV single shield - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type TV single shield
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Polar white (RAL 9003)
Complementary
TV connector Male IEC 9.52 mm
Number of modules 2 modules
Number of outputs 1
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Product compatibility Altira fixing frame
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 27 mm
Embedding depth 17.9 mm
Net weight 0.051 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Liquid soap
Hydrogen peroxide (H2O2)
UV resistant
Bleach
Acetone
Window-cleaning fluid
Alcohol
Oil
Petrol
Standards EN 61169-2
EN 60529
EN 50083
EN 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 59 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months