Schneider-Electric
 
ALB44312 picture- web-product-data-sheet
ALB44312
Altira - SAT single shield - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type SAT single shield
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information With passage of 500 mA current for distributed power supply
Complementary
SAT connector Female F type
Number of modules 2 modules
Number of outputs 1
Range compatibility OptiLine 45
OptiLine 70 with Altira adaptor
Product compatibility Altira fixing frame
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 32 mm
Embedding depth 17.9 mm
Net weight 0.051 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Acetone
Window-cleaning fluid
Alcohol
UV resistant
Oil
Petrol
Hydrogen peroxide (H2O2)
Liquid soap
Bleach
Standards EN 62262
EN 50083
EN 60529
EN 61169-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 53 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months