Schneider-Electric
 
ALB44322 picture- web-product-data-sheet
ALB44322
Altira - R-TV/SAT socket - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type R-TV/SAT socket
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information With passage of 500 mA current for distributed power supply
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
SAT connector Female F type
Number of modules 2 modules
Number of outputs 3
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Product compatibility Altira fixing frame
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 33 mm
Embedding depth 17.9 mm
Net weight 0.058 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Hydrogen peroxide (H2O2)
UV resistant
Bleach
Window-cleaning fluid
Petrol
Alcohol
Oil
Acetone
Liquid soap
Standards EN 61169-2
EN 60529
EN 62262
EN 50083
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 63 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months