Schneider-Electric
 
ALB44324 picture- web-product-data-sheet
ALB44324
Altira - TV/FM socket - polar white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type TV/FM socket
Device application Media device support
Device presentation Insert with central cover plate
Cover plate colour tint Polar white (RAL 9003)
Wiring device additional information Recommended for network cables
Return channel available at FM end
For all types of TV/FM installation
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Number of modules 2 modules
Number of outputs 2
Range compatibility OptiLine 70 with Altira adaptor
OptiLine 45
Product compatibility Altira fixing frame
Connections - terminals 1 screw terminals
Material ABS + PC
Surface finish Satin
Device mounting Surface
Flush
Fixing mode Clip-in
Height 45 mm
Width 45 mm
Depth 32 mm
Embedding depth 17.9 mm
Net weight 0.056 kg
Environment
IP degree of protection IP20
IK degree of protection IK02
Ambient air temperature for operation 5…50 °C
Ambient air temperature for storage -15…60 °C
Environmental characteristic Oil
Window-cleaning fluid
Liquid soap
UV resistant
Bleach
Hydrogen peroxide (H2O2)
Alcohol
Petrol
Acetone
Standards EN 62262
EN 50083
EN 61169-2
EN 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 4.5 cm
Package 1 Length 4.5 cm
Package 1 Weight 60 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months