Back
Discover ALB44356N by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
ALB44356N
Altira - data socket - 2 socket - Actassi S-one - cat.6 - STP - polar white
Download ALB44356N product datasheet
TODAY
NOV 28, 2024
End of Commercialization
NOV 16, 2021
End of Standard Services
FEB 02, 2022
Characteristics
Main
Range
Altira
Product or component type
Data socket
Device presentation
Mechanism with central plate
Cable shielding type
STP
Data socket type
RJ45 - 8 contacts - category 6
Cover plate colour tint
Polar white (RAL 9003)
Wiring device additional information
Retractable shutter
Label-holder with label
Complementary
Range compatibility
OptiLine 45
OptiLine 70 with Altira adaptor
Communication port protocol
PoE+ (Power over Ethernet)
Number of modules
2 modules
Product destination
Altira fixing frame
Duct
Floor box
Product compatibility
Actassi s-one
Socket number
2
Organization of wire
Shielded twisted pair
Connections - terminals
Self-stripping terminals
Marking
Colour coding
Installation direction
Straight
Device mounting
Flush
Fixing mode
Clip-in
By clips: shield
Surface treatment
Untreated
Height
45 mm
Width
45 mm
Depth
45 mm
Environment
IP degree of protection
IP20
IK degree of protection
IK02
Environmental characteristic
Hydrogen peroxide (H2O2)
Bleach
Alcohol
UV resistant
Oil
Petrol
Acetone
Liquid soap
Window-cleaning fluid
Product certifications
EC verified as per VDIB177x6Byy connector
Standards
EN 60529
EN 62262
ISO/IEC 11801 Ed.2.2:2011
IEC 60603-7-5:2010
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3 cm
Package 1 Width
6 cm
Package 1 Length
9.5 cm
Package 1 Weight
79 g
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty
18 months