Schneider-Electric
 
ALB44370 picture- web-product-data-sheet
ALB44370
Altira - HD15 female socket outlet - 1 module - white
Schneider Electric
Characteristics
Main
Range Altira
Product or component type Female connector
Connector type HD15 VGA
Device presentation Mechanism
Fixing mode Clip-in
Quantity per set Set of 10
Sale per indivisible quantity 1
Complementary
Device mounting Flush
Socket number 1
Number of modules 1 module 22.5 x 45 mm
Colour tint White (RAL 9003)
Surface finish Glossy
Surface treatment Untreated
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation -5…40 °C
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Height 45 mm
Width 22.5 mm
Depth 24.5 mm
Embedding depth 15.9 mm
Net weight 0.0145 kg
Standards JIS G 3141
JIS H 3100
IEC 512-7
UL 94
IEC 512-3
Environment
IP degree of protection IP41
IK degree of protection IK04
Environmental characteristic Alcohol
UV resistant
Liquid soap
Hydrogen peroxide (H2O2)
Window-cleaning fluid
Petrol
Acetone
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 22.5 cm
Package 1 Weight 59 g
Offer Sustainability
EU RoHS Directive Under investigation